Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HNB200H

Art No.  Description Pack qty. 
HXA001HShunt trip 24V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA002HShunt trip 48V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA003HSHT 100-120V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA004HSHT 200-240V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA005HSHT 380-450V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA011HUVR 24V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA013HUVR 100-120V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA014HUVR 200-240V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA015HUVR 380-450V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA021HAX contact 1NO+NC 250VAC (x/P160…x/P630)1 prt.
prt.
HXA024HAL contact 1NO+NC 250VAC (x/P160…x/P630)1 prt.
prt.
HXA039HPadlock (x160-P160-x250-P250-x630)1 prt.
prt.
HXB030HDirect rotary handle x2501 prt.
prt.
HXB031HExtended rotary handle x2501 prt.
prt.
HXB040HMotor operator x250 24V DC1 prt.
prt.
HXB042HMotor operator x250 230-240VAC1 prt.
prt.
HXB065HInterlocking wire type x2501 prt.
prt.
HXC008HShunt trip Release 110V DC(h250...1000)1 prt.
prt.
HXC018HUndervolt. Release 100-120VDC(h250..630)1 prt.
prt.
HXC019HUndervolt. Release 200-240VDC(h250..630)1 prt.
prt.
HXC051HUVR delayed h250-h630 24V DC1 prt.
prt.
HXC053HUVR delayed 500ms h250 110-120V AC1 prt.
prt.
HXC054HUVR delayed h250-h630 220-240V AC1 prt.
prt.
HXC055HUVR delayed h250-h630 380-415V AC1 prt.
prt.
HYB001HCollar terminal x250 Al/Cu 3P1 prt.
prt.
HYB005HCollar term Al 1x95-240mm²(x250/h250) 3P1 prt.
prt.
HYB010HStraight extension (x/P250) 4P1 prt.
prt.
HYB011HSpreader (x/P250-P250) 3P1 prt.
prt.
HYB019HInterphase barrier (x250-h250TM) 3/4P1 prt.
prt.
HYB021HTerminal cover x250 3P long1 prt.
prt.
HYB023HTerminal cover x250 3P spreader1 prt.
prt.
HYB025HTerminal cover x250 3P short1 prt.
prt.
HYB027HTerminal cover for collar term. x250 3P1 prt.
prt.
All data is subject to errors and technical modifications.