Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXF055H

No picture available

UVR delayed h800-h1600 4P 380-415VAC

Art No.:HXF055H
prt.
EAN No.:

3250613152406

Pack qty.:1 prt.
Technical Characteristics
Delay off:yes
Rated operational voltage Ue:380/415 V
Inrush power absorbed:2,1 VA
Total power loss under IN:2,1 W
type of connection:with screw
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXF055H
    No picture available
All data is subject to errors and technical modifications.