Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXF040H

HXF040H Motor operator h1250-h1600 24V DC

HXF040H

Motor operator h1250-h1600 24V DC

Art No.:HXF040H
prt.
EAN No.:

3250613370473

Pack qty.:1 prt.
Technical Characteristics
Type of order:motor drive
Rated operational voltage in DC:24 V
Total power loss under IN:24 W
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXF040H
    HXF040H Motor operator h1250-h1600 24V DC
    HXF040H
  • HXF040H Motor operator h1250-h1600 24V DC
All data is subject to errors and technical modifications.