Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXE011H

HXE011H UVR 24VDC (h800-h1000-h1600)

HXE011H

UVR 24VDC (h800-h1000-h1600)

Art No.:HXE011H
prt.
EAN No.:

3250613152154

Pack qty.:1 prt.
Technical Characteristics
Delay off:no
Rated operational voltage in DC:24 V
Inrush power absorbed:0,7 VA
Total power loss under IN:0,7 W
type of connection:with screw
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXE011H
    HXE011H UVR 24VDC (h800-h1000-h1600)
    HXE011H
  • HXE011H UVR 24VDC (h800-h1000-h1600)
All data is subject to errors and technical modifications.