Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC026H

HXC026H AL contact low level 1NO+NC(h250...1600)

HXC026H

AL contact low level 1NO+NC(h250...1600)

Art No.:HXC026H
prt.
EAN No.:

3250613369545

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
Rated operational voltage Ue:125 V
Rated operational voltage in DC:30 V
Total power loss under IN:3 W
type of connection:with screw
Type of contacts:1 NO/NC
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC026H
    HXC026H AL contact low level 1NO+NC(h250...1600)
    HXC026H
  • HXC026H AL contact low level 1NO+NC(h250...1600)
All data is subject to errors and technical modifications.