Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC005H

HXC005H SHT trip Release 380-450VAC(h250...1000)

HXC005H

SHT trip Release 380-450VAC(h250...1000)

Art No.:HXC005H
prt.
EAN No.:

3250613369453

Pack qty.:1 prt.
Technical Characteristics
Rated operational voltage Ue:380/440 V
Inrush power absorbed:2,93 VA
Total power loss under IN:2,9 W
type of connection:with screw
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC005H
    HXC005H SHT trip Release 380-450VAC(h250...1000)
    HXC005H
  • HXC005H SHT trip Release 380-450VAC(h250...1000)
All data is subject to errors and technical modifications.