Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC004H

HXC004H SHT trip Release 200-240VAC(h250...1000)

HXC004H

SHT trip Release 200-240VAC(h250...1000)

Art No.:HXC004H
prt.
EAN No.:

3250613369446

Pack qty.:1 prt.
Technical Characteristics
Rated operational voltage Ue:220/240 V
Inrush power absorbed:3,36 VA
Total power loss under IN:3,4 W
type of connection:with screw
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC004H
    HXC004H SHT trip Release 200-240VAC(h250...1000)
    HXC004H
  • HXC004H SHT trip Release 200-240VAC(h250...1000)
All data is subject to errors and technical modifications.