Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HCF990H

Art No.  Description Pack qty. 
HXB069HElec.interlock MotB(x/P/h250-h400..1000)1 prt.
prt.
HXC021HAX contact 1NO+1NC 230VAC(h250...1600)1 prt.
prt.
HXC024HAlarm contact 1NO+1NC 230V(h250...1600)1 prt.
prt.
HXC025HAux low lvl 1NO+NC 125V AC(h250...1600)1 prt.
prt.
HXC026HAL contact low level 1NO+NC(h250...1600)1 prt.
prt.
HXE011HUVR 24VDC (h800-h1000-h1600)1 prt.
prt.
HXE013HUVR 110-120VAC (h800-h1000-h1600)1 prt.
prt.
HXE014HUVR 220-240VAC (h800-h1000-h1600)1 prt.
prt.
HXE015HUVR 380-415VAC (h800-h1000-h1600)1 prt.
prt.
HXE018HUVR 100-120 V DC (h800-h1000-h1600)1 prt.
prt.
HXE019HUVR 200-240 V DC (h800-h1000-h1600)1 prt.
prt.
HXE051HUVR delayed h800-h1600 3P 24VDC1 prt.
prt.
HXE053HUVR delayed h800-h1600 3P 110-120VAC1 prt.
prt.
HXE054HUVR delayed h800-h1600 3P 220-240VAC1 prt.
prt.
HXE055HUVR delayed h800-h1600 3P 380-415VAC1 prt.
prt.
HXF040HMotor operator h1250-h1600 24V DC1 prt.
prt.
HXF042HMotor operator H1250-H1600 200-230VAC1 prt.
prt.
HXF051HUVR delayed h800-h1600 4P 24VDC1 prt.
prt.
HXF053HUVR delayed h800-h1600 4P 110-120VAC1 prt.
prt.
HXF054HUVR delayed h800-h1600 4P 220-240VAC1 prt.
prt.
HXF055HUVR delayed h800-h1600 4P 380-415VAC1 prt.
prt.
HYA035HConnecting kit 3P/4P1 prt.
prt.
All data is subject to errors and technical modifications.