Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HCF980H

HCF980H Switch h1600 3P 1250A

HCF980H

Switch h1600 3P 1250A

Art No.:HCF980H
prt.
EAN No.:

3250613363253

Pack qty.:1 prt.
Technical Characteristics
Type of order:Toggle
Type of case:Fixed built-in
Number of poles:3 P
Type of pole:3 P
Reversing switch:no
Trip Unit:SWITCH
Motor drive integrated:no
Frequency:50/60 Hz
Rated operational voltage Ue:220/690 V
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21:1250 A
Rated short-time withstand current Icw:15 kA
Rated short-time withstand current 0.3S:15 kA
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:1
Correction factor of rating current for 4 and 5 devices placed side-by-side:1
Correction factor of rating current for 6 devices placed side-by-side:1
Power loss per pole at In:62,5 W
Total power loss under IN:187,5 W
time of response when opening:10 ms
Electric endurance in number of cycles:4500
Number of mechanical operations:15000
Interlockable:yes
Toggle colour:Black
Tightening torque:65Nm
Connection cross-sect. rigid cable:3x240mm²
Connection cross-sect. flexible cable:3x240mm²
type of connection:Terminal
Motor drive optional:yes
Category of use:A
Standard text:IEC 60947-3
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
Storage temperature:-35 to 70 °C
Air humidity protection:85% / 50°C
  • HCF980H
    HCF980H Switch h1600 3P 1250A
    HCF980H
  • HCF980H Switch h1600 3P 1250A
All data is subject to errors and technical modifications.