HYE033H
All data is subject to errors and technical modifications.
Art No.: | HYE033H |
EAN No.: | 3250613152277 |
Pack qty.: | 1 prt. |
Number of poles: | 3 P |
Type of accessory: | Connection clamp |
European directive WEEE: | concerned |
Protection index IP: | IP4X |
Degree of pollution according to IEC 60664 / IEC 60947-2: | 3 |
Altitude: | 2000 m |