Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYE008H

HYE008H Collar term h800/1000 Al 4P 4x 95-240mm²

HYE008H

Collar term h800/1000 Al 4P 4x 95-240mm²

Art No.:HYE008H
prt.
EAN No.:

3250613370718

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Tightening torque:25Nm
Connection cross-sect. rigid cable:4x 35/240 mm²
Connection cross-sect. flexible conductor:35 / 240mm²
Cable Material:Cu / Al
Type of accessory:Connection clamp
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HYE008H
    HYE008H Collar term h800/1000 Al 4P 4x 95-240mm²
    HYE008H
  • HYE008H Collar term h800/1000 Al 4P 4x 95-240mm²
All data is subject to errors and technical modifications.