Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXE019H

HXE019H UVR 200-240 V DC (h800-h1000-h1600)

HXE019H

UVR 200-240 V DC (h800-h1000-h1600)

Art No.:HXE019H
prt.
EAN No.:

3250613111502

Pack qty.:1 prt.
Technical Characteristics
Rated operational voltage in DC:200/240 V
Inrush power absorbed:0,7 VA
Total power loss under IN:2,6 W
Type of connection:with screw
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXE019H
    HXE019H UVR 200-240 V DC (h800-h1000-h1600)
    HXE019H
  • HXE019H UVR 200-240 V DC (h800-h1000-h1600)
All data is subject to errors and technical modifications.