Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MCCBs and trip-free switches x160

Product Filters

Number of poles:Rated current:Rated service breaking capacity Ics AC according IEC 60947-2: 

MCCBs x160 3 pole 18 kA

HDA016Z MCCB X160 3P 18kA 16A
HDA016Z
Art No.  Description Pack qty. 
HDA016ZMCCB X160 3P 18kA 16A1 prt.
prt.
HDA020ZMCCB X160 3P 18kA 20A1 prt.
prt.
HDA025ZMCCB X160 3P 18kA 25A1 prt.
prt.
HDA032ZMCCB X160 3P 18kA 32A1 prt.
prt.
HDA040ZMCCB X160 3P 18kA 40A1 prt.
prt.
HDA050ZMCCB X160 3P 18kA 50A1 prt.
prt.
HDA063ZMCCB X160 3P 18kA 63A1 prt.
prt.
HDA080ZMCCB X160 3P 18kA 80A1 prt.
prt.
HDA100ZMCCB X160 3P 18kA 100A1 prt.
prt.
HDA125ZMCCB X160 3P 18kA 125A1 prt.
prt.
HDA160ZMCCB X160 3P 18kA 160A1 prt.
prt.
HDA025UMCCB X160 3P 18kA 25A1 prt.
prt.
HDA040UMCCB X160 3P 18kA 40A1 prt.
prt.
HDA063UMCCB X160 3P 18kA 63A1 prt.
prt.
HDA080UMCCB X160 3P 18kA 80A1 prt.
prt.
HDA100UMCCB X160 3P 18kA 100A1 prt.
prt.
HDA125UMCCB X160 3P 18kA 125A1 prt.
prt.
HDA160UMCCB X160 3P 18kA 160A1 prt.
prt.

MCCBs x160 4 pole 18 kA

HDA126Z MCCB X160 4P 18kA 125A
HDA126Z
Art No.  Description Pack qty. 
HDA017ZMCCB X160 4P 18kA 16A1 prt.
prt.
HDA021ZMCCB X160 4P 18kA 20A1 prt.
prt.
HDA026ZMCCB X160 4P 18kA 25A1 prt.
prt.
HDA033ZMCCB X160 4P 18kA 32A1 prt.
prt.
HDA041ZMCCB X160 4P 18kA 40A1 prt.
prt.
HDA051ZMCCB X160 4P 18kA 50A1 prt.
prt.
HDA081ZMCCB X160 4P 18kA 80A1 prt.
prt.
HDA101ZMCCB X160 4P 18kA 100A1 prt.
prt.
HDA126ZMCCB X160 4P 18kA 125A1 prt.
prt.
HDA161ZMCCB X160 4P 18kA 160A1 prt.
prt.
HDA026UMCCB X160 4P 18kA 25A1 prt.
prt.
HDA041UMCCB X160 4P 18kA 40A1 prt.
prt.
HDA064UMCCB X160 4P 18kA 63A1 prt.
prt.
HDA081UMCCB X160 4P 18kA 80A1 prt.
prt.
HDA101UMCCB X160 4P 18kA 100A1 prt.
prt.
HDA126UMCCB X160 4P 18kA 125A1 prt.
prt.
HDA161UMCCB X160 4P 18kA 160A1 prt.
prt.

MCCBs x160 3 pole 25 kA

HHA016Z MCCB X160 3P 25kA 16A
HHA016Z
Art No.  Description Pack qty. 
HHA016ZMCCB X160 3P 25kA 16A1 prt.
prt.
HHA020ZMCCB X160 3P 25kA 20A1 prt.
prt.
HHA025ZMCCB X160 3P 25kA 25A1 prt.
prt.
HHA032ZMCCB X160 3P 25kA 32A1 prt.
prt.
HHA040ZMCCB X160 3P 25kA 40A1 prt.
prt.
HHA050ZMCCB X160 3P 25kA 50A1 prt.
prt.
HHA063ZMCCB X160 3P 25kA 63A1 prt.
prt.
HHA080ZMCCB X160 3P 25kA 80A1 prt.
prt.
HHA100ZMCCB X160 3P 25kA 100A1 prt.
prt.
HHA125ZMCCB X160 3P 25kA 125A1 prt.
prt.
HHA160ZMCCB X160 3P 25kA 160A1 prt.
prt.
HHA025UMCCB X160 3P 25kA 25A1 prt.
prt.
HHA040UMCCB X160 3P 25kA 40A1 prt.
prt.
HHA063UMCCB X160 3P 25kA 63A1 prt.
prt.
HHA080UMCCB X160 3P 25kA 80A1 prt.
prt.
HHA100UMCCB X160 3P 25kA 100A1 prt.
prt.
HHA125UMCCB X160 3P 25kA 125A1 prt.
prt.
HHA160UMCCB X160 3P 25kA 160A1 prt.
prt.

MCCBs x160 4 pole 25 kA

HHA161U MCCB x160 4P 25kA 160A
HHA161U
Art No.  Description Pack qty. 
HHA017ZMCCB x160 4P 25kA 16A1 prt.
prt.
HHA021ZMCCB x160 4P 25kA 20A1 prt.
prt.
HHA026ZMCCB x160 4P 25kA 25A1 prt.
prt.
HHA033ZMCCB x160 4P 25kA 32A1 prt.
prt.
HHA041ZMCCB x160 4P 25kA 40A1 prt.
prt.
HHA051ZMCCB x160 4P 25kA 50A1 prt.
prt.
HHA064ZMCCB x160 4P 25kA 63A1 prt.
prt.
HHA081ZMCCB x160 4P 25kA 80A1 prt.
prt.
HHA101ZMCCB x160 4P 25kA 100A1 prt.
prt.
HHA126ZMCCB x160 4P 25kA 125A1 prt.
prt.
HHA161ZMCCB x160 4P 25kA 160A1 prt.
prt.
HHA026UMCCB x160 4P 25kA 25A1 prt.
prt.
HHA041UMCCB x160 4P 25kA 40A1 prt.
prt.
HHA064UMCCB x160 4P 25kA 63A1 prt.
prt.
HHA081UMCCB x160 4P 25kA 80A1 prt.
prt.
HHA101UMCCB x160 4P 25kA 100A1 prt.
prt.
HHA126UMCCB x160 4P 25kA 125A1 prt.
prt.
HHA161UMCCB x160 4P 25kA 160A1 prt.
prt.

MCCBs x160 3 pole 40 kA

HNA025Z MCCB x160 3P 40kA 25A
HNA025Z
Art No.  Description Pack qty. 
HNA016ZMCCB x160 3P 40kA 16A1 prt.
prt.
HNA020ZMCCB x160 3P 40kA 20A1 prt.
prt.
HNA025ZMCCB x160 3P 40kA 25A1 prt.
prt.
HNA032ZMCCB x160 3P 40kA 32A1 prt.
prt.
HNA040ZMCCB x160 3P 40kA 40A1 prt.
prt.
HNA050ZMCCB x160 3P 40kA 50A1 prt.
prt.
HNA063ZMCCB x160 3P 40kA 63A1 prt.
prt.
HNA080ZMCCB x160 3P 40kA 80A1 prt.
prt.
HNA100ZMCCB x160 3P 40kA 100A1 prt.
prt.
HNA125ZMCCB x160 3P 40kA 125A1 prt.
prt.
HNA160ZMCCB x160 3P 40kA 160A1 prt.
prt.
HNA025UMCCB X160 3P 40kA 25A1 prt.
prt.
HNA040UMCCB X160 3P 40kA 40A1 prt.
prt.
HNA063UMCCB X160 3P 40kA 63A1 prt.
prt.
HNA080UMCCB X160 3P 40kA 80A1 prt.
prt.
HNA100UMCCB X160 3P 40kA 100A1 prt.
prt.
HNA125UMCCB X160 3P 40kA 125A1 prt.
prt.
HNA160UMCCB X160 3P 40kA 160A1 prt.
prt.

MCCBs x160 4 pole 40 kA

HNA126U MCCB x160 4P 40kA 125A
HNA126U
Art No.  Description Pack qty. 
HNA017ZMCCB x160 4P 40kA 16A1 prt.
prt.
HNA021ZMCCB x160 4P 40kA 20A1 prt.
prt.
HNA026ZMCCB x160 4P 40kA 25A1 prt.
prt.
HNA033ZMCCB x160 4P 40kA 32A1 prt.
prt.
HNA041ZMCCB x160 4P 40kA 40A1 prt.
prt.
HNA051ZMCCB x160 4P 40kA 50A1 prt.
prt.
HNA064ZMCCB x160 4P 40kA 63A1 prt.
prt.
HNA081ZMCCB x160 4P 40kA 80A1 prt.
prt.
HNA101ZMCCB x160 4P 40kA 100A1 prt.
prt.
HNA126ZMCCB x160 4P 40kA 125A1 prt.
prt.
HNA161ZMCCB x160 4P 40kA 160A1 prt.
prt.
HNA026UMCCB x160 4P 40kA 25A1 prt.
prt.
HNA041UMCCB x160 4P 40kA 40A1 prt.
prt.
HNA064UMCCB x160 4P 40kA 63A1 prt.
prt.
HNA081UMCCB x160 4P 40kA 80A1 prt.
prt.
HNA101UMCCB x160 4P 40kA 100A1 prt.
prt.
HNA126UMCCB x160 4P 40kA 125A1 prt.
prt.
HNA161UMCCB x160 4P 40kA 160A1 prt.
prt.

MCCBs magnetic x160 3 pole 40kA

HNA020M MCCB X160 3P 40kA 20A I mag 600
HNA020M
Art No.  Description Pack qty. 
HNA016MMCCB X160 3P 40kA 16A I mag 6001 prt.
prt.
HNA020MMCCB X160 3P 40kA 20A I mag 6001 prt.
prt.
HNA025MMCCB X160 3P 40kA 25A I mag 6001 prt.
prt.
HNA032MMCCB X160 3P 40kA 32A I mag 6001 prt.
prt.
HNA040MMCCB X160 3P 40kA 40A I mag 6001 prt.
prt.
HNA050MMCCB X160 3P 40kA 50A I mag 6001 prt.
prt.
HNA063MMCCB X160 3P 40kA 63A I mag 10001 prt.
prt.
HNA080MMCCB X160 3P 40kA 80A I mag 10001 prt.
prt.
HNA100MMCCB X160 3P 40kA 100A I mag 15001 prt.
prt.
HNA125MMCCB X160 3P 40kA 125A I mag 15001 prt.
prt.
HNA160MMCCB X160 3P 40kA 160A I mag 16001 prt.
prt.

MCCBs magnetic x160 4 pole 40kA

HNA017M MCCB X160 4P 40kA 16A I mag 600
HNA017M
Art No.  Description Pack qty. 
HNA017MMCCB X160 4P 40kA 16A I mag 6001 prt.
prt.
HNA021MMCCB X160 4P 40kA 20A I mag 6001 prt.
prt.
HNA026MMCCB X160 4P 40kA 25A I mag 6001 prt.
prt.
HNA033MMCCB X160 4P 40kA 32A I mag 6001 prt.
prt.
HNA041MMCCB X160 4P 40kA 40A I mag 6001 prt.
prt.
HNA051MMCCB X160 4P 40kA 50A I mag 6001 prt.
prt.
HNA064MMCCB X160 4P 40kA 63A I mag 10001 prt.
prt.
HNA081MMCCB X160 4P 40kA 80A I mag 10001 prt.
prt.
HNA101MMCCB X160 4P 40kA 100A I mag 15001 prt.
prt.
HNA126MMCCB X160 4P 40kA 125A I mag 15001 prt.
prt.
HNA161MMCCB X160 4P 40kA 160A I mag 16001 prt.
prt.

Trip-free switches x160 3 pole

HCA125H Switch X160 3P 125A
HCA125H
Art No.  Description Pack qty. 
HCA125HSwitch X160 3P 125A1 prt.
prt.
HCA160HSwitch X160 3P 160A1 prt.
prt.

Trip-free switches x160 4 pole

HCA126H Switch X160 4P 125A
HCA126H
Art No.  Description Pack qty. 
HCA126HSwitch X160 4P 125A1 prt.
prt.
HCA161HSwitch X160 4P 160A1 prt.
prt.

Add-on-blocks

HBA127H RCD add on x160 3P 125A Idn fix
HBA127H
Art No.  Description Pack qty. 
HBA127HRCD add on x160 3P 125A Idn fix1 prt.
prt.
HBA128HRCD add on x160 4P 125A Idn fix1 prt.
prt.

Settable add-on-blocks

HBA125H RCD add on x160 3P 125A Idn adj
HBA125H
Art No.  Description Pack qty. 
HBA125HRCD add on x160 3P 125A Idn adj1 prt.
prt.
HBA160HRCD add on x160 3P 160A Idn adj1 prt.
prt.
HBA126HRCD add on x160 4P 125A Idn adj1 prt.
prt.
HBA161HRCD add on x160 4P 160A Idn adj1 prt.
prt.

Auxiliary contacts

HXA021H AX contact 1NO+NC 250VAC (x/P160-x/P250)
HXA021H
Art No.  Description Pack qty. 
HXA021HAX contact 1NO+NC 250VAC (x/P160-x/P250)1 prt.
prt.
HXA024HAL contact 1NO+NC 250VAC (x/P160-x/P250)1 prt.
prt.
HXA025HAX low lvl. 1NO+NC 125VAC(x/P160-x/P250)1 prt.
prt.
HXA026HAL low lvl. 1NO+NC 125VAC(x/P160-x/P250)1 prt.
prt.

Collar terminals

HXA001H Shunt trip 24V DC (x160-P160-x250-P250)
HXA001H
Art No.  Description Pack qty. 
HXA001HShunt trip 24V DC (x160-P160-x250-P250)1 prt.
prt.
HXA002HShunt trip 48V DC (x160-P160-x250-P250)1 prt.
prt.
HXA003HSHT 100-120V AC (x160-P160-x250-P250)1 prt.
prt.
HXA004HSHT 200-240V AC (x160-P160-x250-P250)1 prt.
prt.
HXA005HSHT 380-450V AC (x160-P160-x250-P250)1 prt.
prt.

Extended connections

HXA011H UVR 24V DC (x160-P160-x250-P250)
HXA011H
Art No.  Description Pack qty. 
HXA011HUVR 24V DC (x160-P160-x250-P250)1 prt.
prt.
HXA013HUVR 100-120V AC (x160-P160-x250-P250)1 prt.
prt.
HXA014HUVR 200-240V AC (x160-P160-x250-P250)1 prt.
prt.
HXA015HUVR 380-450V AC (x160-P160-x250-P250)1 prt.
prt.

Delayed undervoltage releases

No picture available
Art No.  Description Pack qty. 
HXA055HUVR delayed 380-450V AC (x/P160-x/P250)1 prt.
prt.

Direct rotary handle

HXA030H Direct rotary handle x160
HXA030H
Art No.  Description Pack qty. 
HXA030HDirect rotary handle x1601 prt.
prt.

Extended rotary handle

HXA031H Extended rotary handle x160
HXA031H
Art No.  Description Pack qty. 
HXA031HExtended rotary handle x1601 prt.
prt.

Padlock

HXA039H Padlock (x160-P160-x250-P250)
HXA039H
Art No.  Description Pack qty. 
HXA039HPadlock (x160-P160-x250-P250)1 prt.
prt.

Connection terminals

HYA005H Collar terminal x160 Al 3P
HYA005H
Art No.  Description Pack qty. 
HYA005HCollar terminal x160 Al 3P1 prt.
prt.
HYA006HCollar terminal x160 Al 4P1 prt.
prt.

Enhancer

HYA013H Extended connection x160 4P collar
HYA013H
Art No.  Description Pack qty. 
HYA013HExtended connection x160 4P collar1 prt.
prt.
HYA014HSpreader x160 3P collar1 prt.
prt.
HYA015HSpreader x160 4P collar1 prt.
prt.

Interphase barrier

HYA019H Interphase barrier x160 3/4P
HYA019H
Art No.  Description Pack qty. 
HYA019HInterphase barrier x160 3/4P1 prt.
prt.

Auxiliary contacts

HYA021H Terminal cover x160 3P long
HYA021H
Art No.  Description Pack qty. 
HYA021HTerminal cover x160 3P long1 prt.
prt.
HYA022HTerminal cover x160 4P long1 prt.
prt.
HYA023HTerminal cover x160 3P spreader1 prt.
prt.
HYA024HTerminal cover x160 4P spreader1 prt.
prt.
HYA027HTerminal cover for collar term. x160 3P1 prt.
prt.
HYA028HTerminal cover for collar term. x160 4P1 prt.
prt.

DIN rail adapter

HYA033H DIN Rail adaptator x160 3P/4P
HYA033H
Art No.  Description Pack qty. 
HYA033HDIN Rail adaptator x160 3P/4P1 prt.
prt.

Connecting kit

HYA035H Connecting kit 3P/4P
HYA035H
Art No.  Description Pack qty. 
HYA035HConnecting kit 3P/4P1 prt.
prt.

DIN rail raiser

HYA036H Rail DIN raiser (x160-x250)
HYA036H
Art No.  Description Pack qty. 
HYA036HRail DIN raiser (x160-x250)1 prt.
prt.

Ring lugs

HYA086H Ring Lug D:8,5 3P/4P for cable 16mm²
HYA086H
Art No.  Description Pack qty. 
HYA086HRing Lug D:8,5 3P/4P for cable 16mm²1 prt.
prt.
HYA087HRing Lug D:8,5 3P/4P for cable 25mm²1 prt.
prt.
HYA088HRing lug D8,5 3/4P 35mm² (x/P160-x/P250)1 prt.
prt.
HYA089HRing lug D8,5 3/4P 50mm² (x/P160-x/P250)1 prt.
prt.
HYA090HRing lug D8,5 3/4P 70mm² (x/P160-x/P250)1 prt.
prt.
HYA091HRing lug D8,5 3/4P 95mm² (x/P160-x/P250)1 prt.
prt.
All data is subject to errors and technical modifications.