Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HR832

HR832 RECTANGULAR SECTION TORROID 150x350MM

HR832

RECTANGULAR SECTION TORROID 150x350MM

Art No.:HR832
prt.
EAN No.:

3250612388325

Pack qty.:1 prt.
Technical Characteristics
Maximum connection distance between receiver and transmitter:20m
Bar size:150 x 350 mm
Connection cross-section in flexible cable for the measurement:1,5 to 2,5 mm²
Connection cross-section in massive cable for the measurement:1,5 to 4 mm²
Connection cross-sect. rigid cable:1,5 / 4mm²
Connection cross-sect. flexible conductor:1 / 2,5mm²
Type of accessory:Other
European directive WEEE:concerned
Protection index IP:IP41
Storage temperature:-25 to 70 °C
  • HR832
    HR832 RECTANGULAR SECTION TORROID 150x350MM
    HR832
  • HR832 RECTANGULAR SECTION TORROID 150x350MM
All data is subject to errors and technical modifications.