Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HR830

HR830 RECTANGULAR SECTION TORROID 70X175MM

HR830

RECTANGULAR SECTION TORROID 70X175MM

Art No.:HR830
prt.
EAN No.:

3250612388301

Pack qty.:1 prt.
Technical Characteristics
Rated impulse withstand voltage:4000 V
Maximum connection distance between receiver and transmitter:25m and 50m twisted pair
Bar size:70 x 175 mm
Tightening torque:1Nm
Connection cross-section in flexible cable for the measurement:1,5 to 2,5 mm²
Connection cross-section in massive cable for the measurement:1,5 to 4 mm²
Connection cross-sect. rigid cable:1,5 / 4mm²
Connection cross-sect. flexible conductor:1 / 2,5mm²
Type of accessory:Other
European directive WEEE:concerned
Protection index IP:IP41
Altitude:2000 m
Storage temperature:-25 to 70 °C
  • HR830
    HR830 RECTANGULAR SECTION TORROID 70X175MM
    HR830
  • HR830 RECTANGULAR SECTION TORROID 70X175MM
All data is subject to errors and technical modifications.