Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HR705

HR705 CIRCULAR SECTION TORROID 210MM

HR705

CIRCULAR SECTION TORROID 210MM

Art No.:HR705
prt.
EAN No.:

3250613281410

Pack qty.:1 prt.
Technical Characteristics
Number of poles:1 P
Rated operational voltage Ue:1 V
Maximum connection distance between receiver and transmitter:50m
Height of installed product:33 mm
Connection cross-sect. rigid cable:1,5 / 4mm²
Connection cross-sect. flexible conductor:1 / 2,5mm²
Type of contacts:1NO
Type of accessory:Other
European directive WEEE:concerned
Storage temperature:-40 to 80 °C
  • HR705
    HR705 CIRCULAR SECTION TORROID 210MM
    HR705
  • HR705 CIRCULAR SECTION TORROID 210MM
All data is subject to errors and technical modifications.