Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HR525

HR525 ELR 0.03-30A TIME DELAY 50% LCD TEST

HR525

ELR 0.03-30A TIME DELAY 50% LCD TEST

Art No.:HR525
prt.
EAN No.:

3250613281342

Pack qty.:1 prt.
Technical Characteristics
Frequency:50/60 Hz
Rated operational voltage Ue:230 V
Max operating voltage:276 V
Acceptable current rating with AC1:8 A
Rated residual operating current:30/100/300/500/1000/3000/5000/10000/30000 mA
Torroïds : Allowed overload:30kA, 100ms
Maximum connection distance between receiver and transmitter:25m and 50m twisted pair
Power consumed:6 VA
Total power loss under IN:3,6 W
Tightening torque:0,5/0,6Nm
Connection cross-section in flexible cable for the measurement:0,5 to 2 mm²
Connection cross-section in massive cable for the measurement:0,5 to 2 mm²
Connection cross-sect. rigid cable:0,5 / 2mm²
Connection cross-sect. flexible conductor:0,5 / 2mm²
Type of contacts:Stand 1 OF
Delay adjustable:yes
Time delay of residual current:0/0,1/0,3/0,5/0,75/1 s
European directive WEEE:concerned
Protection index IP:IP30
Residual current type:A
Altitude:2000 m
Storage temperature:-25 to 70 °C
  • HR525
    HR525 ELR 0.03-30A TIME DELAY 50% LCD TEST
    HR525
  • HR525 ELR 0.03-30A TIME DELAY 50% LCD TEST
All data is subject to errors and technical modifications.