Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HR500

HR500 EARTH LEAKAGE RELAY 0.03A INSTANT TRIP

HR500

EARTH LEAKAGE RELAY 0.03A INSTANT TRIP

Art No.:HR500
prt.
EAN No.:

3250613281298

Pack qty.:1 prt.
Technical Characteristics
Frequency:50/60 Hz
Rated operational voltage Ue:230 V
Max operating voltage:276 V
Acceptable current rating with AC1:8 A
Rated residual operating current:30 mA
Torroïds : Allowed overload:30kA, 100ms
Maximum connection distance between receiver and transmitter:25m and 50m twisted pair
Power consumed:3 VA
Total power loss under IN:4,2 W
Tightening torque:1,7Nm
Connection cross-section in flexible cable for the measurement:1 to 2,5 mm²
Connection cross-section in massive cable for the measurement:1,5 to 4 mm²
Connection cross-sect. rigid cable:1,5 / 4mm²
Connection cross-sect. flexible conductor:1 / 2,5mm²
Type of contacts:Stand 1 OF
Delay adjustable:no
European directive WEEE:concerned
Protection index IP:IP30
Residual current type:A
Altitude:2000 m
Storage temperature:-25 to 70 °C
  • HR500
    HR500 EARTH LEAKAGE RELAY 0.03A INSTANT TRIP
    HR500
  • HR500 EARTH LEAKAGE RELAY 0.03A INSTANT TRIP
All data is subject to errors and technical modifications.