Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HR441

HR441 EARTH LEAK REL 0.03-3A DELAY TORR 35

HR441

EARTH LEAK REL 0.03-3A DELAY TORR 35

Art No.:HR441
prt.
EAN No.:

3250614569111

Pack qty.:1 prt.
Technical Characteristics
Frequency:50/60 Hz
Rated operational voltage Ue:230 V
Max operating voltage:276 V
Rated impulse withstand voltage:4 kV
Acceptable current rating with AC1:8 A
Rated residual operating current:30/100/300/500/1000/3000 mA
Torroïds : Allowed overload:30kA, 100ms
Maximum connection distance between receiver and transmitter:25m and 50m twisted pair
Power consumed:10 VA
Total power loss under IN:4 W
Depth of installed product:65 mm
Tightening torque:1Nm
Connection cross-section in flexible cable for the measurement:1 to 2,5 mm²
Connection cross-section in massive cable for the measurement:1,5 to 4 mm²
Connection cross-sect. rigid cable:1,5 / 4mm²
Connection cross-sect. flexible conductor:1 / 2,5mm²
Type of contacts:Stand 1 OF
Delay adjustable:yes
Time delay of residual current:0/0,1/0,3/0,5/0,75/1 s
European directive WEEE:concerned
Protection index IP:IP30
Residual current type:A
Altitude:2000 m
Storage temperature:-25 to 70 °C
  • HR441
    HR441 EARTH LEAK REL 0.03-3A DELAY TORR 35
    HR441
  • HR441 EARTH LEAK REL 0.03-3A DELAY TORR 35
All data is subject to errors and technical modifications.