Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HIC406A

HIC406A Motorized changeover switch 4P 63A 400V

HIC406A
HIC406A Motorized changeover switch 4P 63A 400V

Motorized changeover switch 4P 63A 400V

Art No.:HIC406A
prt.
EAN No.:

3250613191221

Pack qty.:1 prt.
Technical Characteristics
Type of order:Not applicable
Type of case:Fixed built-in
Number of poles:4 P
Type of pole:4 P
Reversing switch:Yes
Motor drive integrated:Yes
Rated operational voltage Ue:380/415 V
Frequency:50/60 Hz
Short-circuit current with gI-gG fuses:50 kA
Rated short-time withstand current Icw:7 kA
Rated short-time withstand current 0.3S:7 kA
Rated short-time withstand current 1s:4 kA
Total power loss under IN:3,6 W
Power loss per pole at In:1,2 W
Interlockable:Yes
type of connection:with screw
Motor drive optional:No
European directive RoHs:voluntary compliance
European directive WEEE:not concerned
Protection index IP:IP20
Device family:HI
  • HIC406A
    HIC406A Motorized changeover switch 4P 63A 400V
    HIC406A
  • HIC406A
    No picture available
All data is subject to errors and technical modifications.