Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Motorized changeover switches 125 to 1600A

Product Filters

Rated current:   

Bridging bars

HZ157 BUSBAR 250A
HZ157
Art No.  Description Pack qty. 
HZ157BUSBAR 250A1 prt.
prt.
HZ158BUSBAR 400A1 prt.
prt.
HZ159BUSBAR 630A1 prt.
prt.
HZ156BUSBAR 125/160A1 prt.
prt.
HZ162BUSBAR FOR HI4601 prt.
prt.
HZ163BUSBAR FOR HI4621 prt.
prt.
HZ164BUSBAR FOR HI4641 prt.
prt.

Terminal shrouds

HZC204 Terminal shrouds 4P LBS 200-400A
HZC204
Art No.  Description Pack qty. 
HZC204Terminal shrouds 4P LBS 200-400A1 prt.
prt.
HZC206Terminal shrouds 4P LBS 400-630A1 prt.
prt.
HZC202Terminal shrouds 4P LBS 125-200A1 prt.
prt.

Terminal cover

HZI202 Terminals cover 250/400A 4P
HZI202
Art No.  Description Pack qty. 
HZI202Terminals cover 250/400A 4P1 prt.
prt.
HZI203Terminals cover 630A 4P1 prt.
prt.
HZI204Terminals cover 800/1250A 4P1 prt.
prt.
HZI205Terminals cover 1600A 4P1 prt.
prt.
HZI201Terminals cover 125/160A 4P1 prt.
prt.

Automatic transfer relay

HZI811 Controller
HZI811
Art No.  Description Pack qty. 
HZI811Controller1 prt.
prt.

Remotes

HZI910 Remote interface
HZI910
Art No.  Description Pack qty. 
HZI910Remote interface1 prt.
prt.
HZI911Remote interface1 prt.
prt.

Double automatic transfer relay

HZI812 Double power supply
HZI812
Art No.  Description Pack qty. 
HZI812Double power supply1 prt.
prt.
All data is subject to errors and technical modifications.