Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HI454

HI454 Change-over switch 4P 250A

HI454
HI454 Change-over switch 4P 250A

Change-over switch 4P 250A

Art No.:HI454
prt.
EAN No.:

3250613190033

Pack qty.:1 prt.
Technical Characteristics
Type of order:Long thumb-grip
Type of case:Fixed built-in
Number of poles:4 P
Type of pole:4 P
Reversing switch:yes
Motor drive integrated:no
Frequency:50/60 Hz
Rated operational voltage Ue:380/400/500/690 V
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
Rated operational voltage in DC:260/400/500 V
Rated operational current in AC21 category A:250 A
Rated operational current in AC21category B:250 A
Acceptable current rating with AC22 category A:250 A
Acceptable current rating with AC22 category B:250 A
Rated operational current in AC23 category A:250 A
Acceptable current rating with AC23 category B:250 A
Short-circuit current with gI-gG fuses:50 kA
Rated short-time withstand current Icw:8 kA
Rated short-time withstand current 1s:8 kA
Thermal rated current outside of housings:250 A
Power under 440/500V 50Hz:160 kW
Useful output under 660 V 50 Hz:110 kW
Active power under 380/415 V, 50 Hz:132 kW
Power loss per pole at In:5,9 W
Total power loss under IN:17,4 W
Electrical durability at nominal load in AC21in operating cycles:1000
Electrical durability at nominal load in AC22 in operating cycles:200
Number of mechanical operations:10000
Interlockable:yes
Connection cross-sect. rigid cable:95 / 150mm²
type of connection:Terminal
Motor drive optional:no
Standard text:IEC 60947-3
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP00
Storage temperature:-40 to 70 °C
Air humidity protection:yes according to IEC 68-2-30
  • HI454
    HI454 Change-over switch 4P 250A
    HI454
  • HI454
    No picture available
All data is subject to errors and technical modifications.