Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Manual changeover switches 125 to 1600A

Product Filters

Rated current:Rated short-time withstand current 1s:  

Manual changeover switches 4 pole

HI452 Change-over switch 4P 160A
HI452
Art No.  Description Pack qty. 
HI452Change-over switch 4P 160A1 prt.
prt.
HI454Change-over switch 4P 250A1 prt.
prt.
HI456Change-over switch 4P 400A1 prt.
prt.
HI458Change-over switch 4P 630A1 prt.
prt.
HI460Change-over switch 4P 800A1 prt.
prt.
HI462Change-over switch 4P 1250A1 prt.
prt.
HI464Change-over switch 4P 1600A1 prt.
prt.
HI451Change-over switch 4P 125A1 prt.
prt.

External handles

HZI002 Black handle FCS- LBS 125-630A
HZI002
Art No.  Description Pack qty. 
HZI002Black handle FCS- LBS 125-630A1 prt.
prt.
HZI003Black handle FCS- LBS 800-1600A1 prt.
prt.

Shaft extensions

HZC101 Shaft extension 200 mm FCS-LBS 63-630A
HZC101
Art No.  Description Pack qty. 
HZC101Shaft extension 200 mm FCS-LBS 63-630A1 prt.
prt.
HZC102Shaft extension 320 mm FCS-LBS 63-630A1 prt.
prt.
HZC105Shaft extension 200 mm FCS-LBS 800-1800A1 prt.
prt.
HZC106Shaft extension 320 mm FCS-LBS 800-1800A1 prt.
prt.

Auxiliary contacts

HZ160 Auxiliary contact 1NO+1NC
HZ160
Art No.  Description Pack qty. 
HZ160Auxiliary contact 1NO+1NC1 prt.
prt.

Terminal shrouds

HZC202 Terminal shrouds 4P LBS 125-200A
HZC202
Art No.  Description Pack qty. 
HZC202Terminal shrouds 4P LBS 125-200A1 prt.
prt.
HZC204Terminal shrouds 4P LBS 200-400A1 prt.
prt.
HZC206Terminal shrouds 4P LBS 400-630A1 prt.
prt.

Terminal covers

HZI204 Terminals cover 800/1250A 4P
HZI204
Art No.  Description Pack qty. 
HZI204Terminals cover 800/1250A 4P1 prt.
prt.
HZI205Terminals cover 1600A 4P1 prt.
prt.

busbars

HZ156 BUSBAR 125/160A
HZ156
Art No.  Description Pack qty. 
HZ156BUSBAR 125/160A1 prt.
prt.
HZ157BUSBAR 250A1 prt.
prt.
HZ158BUSBAR 400A1 prt.
prt.
HZ159BUSBAR 630A1 prt.
prt.
HZ162BUSBAR FOR HI4601 prt.
prt.
HZ163BUSBAR FOR HI4621 prt.
prt.
HZ164BUSBAR FOR HI4641 prt.
prt.
All data is subject to errors and technical modifications.