Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

K89300

K89300 Mini DIN rail terminal 2,5mm², orange

Similar image
(Picture shows K893)

Mini DIN rail terminal 2,5mm², orange

Art No.:K89300
prt.
EAN No.:

3250610712283

Pack qty.:50 prt.
Technical Characteristics
Fixing mode:pluggable
Colour:orange
Material:Polyamid (PA)
Depth of installed product:28 mm
Connection cross-sect. rigid cable:0,14 / 2,5mm²
Connection cross-sect. flexible conductor:0,3 / 2,5mm²
Type of connection:quick connect
  • K89300
    K89300 Mini DIN rail terminal 2,5mm², orange
    Similar image
    (Picture shows K893)
  • K89300 Mini DIN rail terminal 2,5mm², orange
All data is subject to errors and technical modifications.