Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

K89100

K89100 Mini DIN rail terminal 2,5mm², gray

Similar image
(Picture shows K891)

Mini DIN rail terminal 2,5mm², gray

Art No.:K89100
prt.
EAN No.:

3250610712269

Pack qty.:50 prt.
Technical Characteristics
Fixing mode:pluggable
Colour:stone grey
Material:Polyamid (PA)
Depth of installed product:28 mm
Connection cross-sect. rigid cable:0,14 / 2,5mm²
Connection cross-sect. flexible conductor:0,3 / 2,5mm²
Type of connection:quick connect
  • K89100
    K89100 Mini DIN rail terminal 2,5mm², gray
    Similar image
    (Picture shows K891)
  • K89100 Mini DIN rail terminal 2,5mm², gray
All data is subject to errors and technical modifications.