Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

KJ03A

KJ03A Distribution bar 250A, 4pole

KJ03A

Distribution bar 250A, 4pole

Art No.:KJ03A
prt.
EAN No.:

3250613800260

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Colour:light grey  
Depth of installed product:40 mm
Height of installed product:40 mm
Width of installed product:420 mm
European directive RoHs:voluntary compliance
  • KJ03A
    KJ03A Distribution bar 250A, 4pole
    KJ03A
  • KJ03A Distribution bar 250A, 4pole
All data is subject to errors and technical modifications.