Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Prong insulated busbars and accessories

Product Filters

Rated current:   

1 pole

KB163P Insulat. busbar 1P prong 10mm² brown 13M
KB163P
Art No.  Description Pack qty. 
KB163PInsulat. busbar 1P prong 10mm² brown 13M50 prt.
prt.
KB163NInsulated busbar 1P prong 10mm² blue 13M50 prt.
prt.
KB190BInsulated busbar 1P prong 20mm² 57M10 prt.
prt.
KB190CInsulated busbar 1P prong 20mm² 24M10 prt.
prt.

2 pole

KB263A Insulated busbar 2P prong 10mm² 12M
KB263A
Art No.  Description Pack qty. 
KB263AInsulated busbar 2P prong 10mm² 12M10 prt.
prt.
KB263CInsulated busbar 2P prong 10mm² 24M10 prt.
prt.
KB280BInsulated busbar 2P prong 16mm² 57M10 prt.
prt.

3 pole

KB363A Insulated busbar 3P prong 10mm² 12M
KB363A
Art No.  Description Pack qty. 
KB363AInsulated busbar 3P prong 10mm² 12M10 prt.
prt.
KB363CInsulated busbar 3P prong 10mm² 24M10 prt.
prt.
KB380BInsulated busbar 3P Prong 16mm² 57M10 prt.
prt.
KB380AInsulated busbar 3P prong 10mm² 12M25 prt.
prt.

4 pole

KB463A Insulated busbar 3P+N prong 10mm² 12M
KB463A
Art No.  Description Pack qty. 
KB463AInsulated busbar 3P+N prong 10mm² 12M10 prt.
prt.
KB463CInsulated busbar 3P+N prong 10mm² 24M10 prt.
prt.
KB480BInsulated busbar 3P+N prong 16mm² 57M10 prt.
prt.
KBN663AInsulated busbar 3P+N prong 10mm² 24C8 prt.
prt.
KBN663CInsulated busbar 3P+N prong 10mm² 48C8 prt.
prt.
KBN863AInsulated busbars 3P+N 63A 12 mod10 prt.
prt.

End caps

KZ021 10 endcaps for bubar 1P
KZ021
Art No.  Description Pack qty. 
KZ02110 endcaps for bubar 1P1 prt.
prt.
KZ02210 endcaps for bubar 2P 10mm²1 SET
SET
KZ023A10 endcaps for bubar 2P 16mm² and 3P1 SET
SET
KZ02410 endcaps for bubar 4P1 SET
SET
KZN624Endcap for busbar 3P+N10 prt.
prt.

Protection profiles

KZ059 Protective cover
KZ059
Art No.  Description Pack qty. 
KZ059Protective cover10 prt.
prt.
All data is subject to errors and technical modifications.