Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Insulated busbars and accessories

Product Filters

Rated current:   

1 pole

KD190B Insulated busbar 1P fork 20mm² 57M
KD190B
Art No.  Description Pack qty. 
KD190BInsulated busbar 1P fork 20mm² 57M10 prt.
prt.

2 pole

KDN263B Insulated busbar 2P fork 10mm² 57M
KDN263B
Art No.  Description Pack qty. 
KDN263BInsulated busbar 2P fork 10mm² 57M20 prt.
prt.

3 pole

KDN363B Insulated busbar 3P fork 10mm² 57M
KDN363B
Art No.  Description Pack qty. 
KDN363BInsulated busbar 3P fork 10mm² 57M20 prt.
prt.

4 pole

KDN463B Insulated busbar 4P fork 10mm² 57M
KDN463B
Art No.  Description Pack qty. 
KDN463BInsulated busbar 4P fork 10mm² 57M10 prt.
prt.

Fork connection terminal

KF84A Cable terminal 1P fork 1 cable 25mm²
KF84A
Art No.  Description Pack qty. 
KF84ACable terminal 1P fork 1 cable 25mm²10 prt.
prt.

Prong connection terminal

KF82A Cable terminal 1P prong 2 cables 16mm²
KF82A
Art No.  Description Pack qty. 
KF82ACable terminal 1P prong 2 cables 16mm²10 prt.
prt.
KF81ACable terminal 1P prong 1 cable 25mm²10 prt.
prt.

Connection terminals

KF83A Connection terminal 1P prong 1x35mm²
KF83A
Art No.  Description Pack qty. 
KF83AConnection terminal 1P prong 1x35mm²10 prt.
prt.
KF83BConnection terminal 1P prong 2x25mm²4 prt.
prt.
KF83CExtended connect.terminal 1P prong 1x35²10 prt.
prt.
KF83DConnection terminal 1P prong 1x35mm²4 prt.
prt.

Set of 2 conductors with end caps

KC416 Set 2 cable bridg 16mm² blue+black 450mm
KC416
Art No.  Description Pack qty. 
KC416Set 2 cable bridg 16mm² blue+black 450mm1 SET
SET
KC025Set 2 cable bridge 25mm² blue+black 450m1 SET
SET
All data is subject to errors and technical modifications.