Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Junction blocks

Product Filters

Rated current:   

Phase terminals

KXA02LH Feed-through terminal -phase,  2,5mm²
KXA02LH
Art No.  Description Pack qty. 
KXA02LHFeed-through terminal -phase, 2,5mm²100 prt.
prt.
KXA04LHFeed-through terminal-phase, 4mm²100 prt.
prt.
KXA10LFeed-through terminal -phase, 10mm²50 prt.
prt.
KXA16LFeed-through terminal-phase, 16mm²50 prt.
prt.
KXA35LFeed-through terminal-phase, 35mm²20 prt.
prt.
KXB70LHFeed-through terminal-phase , 70mm²20 prt.
prt.
KXB150LHFeed-through terminal-phase, 150mm²10 prt.
prt.

Neutral terminals

KXA02NH Feed-through terminal-N,  2,5mm²
KXA02NH
Art No.  Description Pack qty. 
KXA02NHFeed-through terminal-N, 2,5mm²100 prt.
prt.
KXA04NHFeed-through terminal-N, 4mm²100 prt.
prt.
KXA10NFeed-through terminal -N, 10mm²50 prt.
prt.
KXA16NFeed-through terminal-N, 16mm²50 prt.
prt.
KXA35NFeed-through terminal-N, 35mm²20 prt.
prt.
KXB70NHFeed-through terminal-N, 70mm²20 prt.
prt.
KXB150NHFeed-through´terminal-N, 150mm²10 prt.
prt.

Earth terminals PE

KXA02E Earth terminal,  2,5mm²
KXA02E
Art No.  Description Pack qty. 
KXA02EEarth terminal, 2,5mm²100 prt.
prt.
KXA10EEarth terminal 10mm²50 prt.
prt.
KXA16EEarth terminal, 16mm²50 prt.
prt.
KXB70EEarth terminal, 70mm²20 prt.
prt.
KXB35EEarth terminal, 35mm²20 prt.
prt.

Blocking brackets

KWE01G Endplate for KXA02LH,  KXA04LH
KWE01G
Art No.  Description Pack qty. 
KWE01GEndplate for KXA02LH, KXA04LH10 prt.
prt.
KWE04GEndplate for KXA10L , KXA16L10 prt.
prt.
KWE03GEndplate for KXA35L10 prt.
prt.

End bracket

KWB01 End bracket until 35mm²
KWB01
Art No.  Description Pack qty. 
KWB01End bracket until 35mm²100 prt.
prt.
KWB02End bracket until 150qmm²100 prt.
prt.

Equipotential bridgings

KWJ02B10 Jumper insulated,  2,5mm², 10-way
KWJ02B10
Art No.  Description Pack qty. 
KWJ02B10Jumper insulated, 2,5mm², 10-way10 prt.
prt.
KWJ04B10Jumper insulated, 4mm², 10-way10 prt.
prt.
KWJ10B10Jumper insulated, 10mm², 10-way10 prt.
prt.

Marking strips

KWL001 Marking Clip - Box (0-9)
KWL001
Art No.  Description Pack qty. 
KWL001Marking Clip - Box (0-9)1 prt.
prt.
KWL002Marking strips 1-1001 SET
SET
KWL003Marking strips 101-2001 SET
SET
KWL004Marking strip L1, L2, L3, N, PE1 prt.
prt.
All data is subject to errors and technical modifications.