Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

tehalit.queraz alu with direct locking system

54 x 54, 1 partition

GBA5005019010 Instal trunk.-Base Alu 50050, pure white
GBA5005019010
Art No.  Description Pack qty. 
GBA5005019010Instal trunk.-Base Alu 50050, pure white24 METER
METER
GBA500501ALUInstal trunking-Base Alu 50050 anodised24 METER
METER
GBA4529010Lid Alu GBA, pure white24 METER
METER
GBA452ALULid Alu GBA, anodised24 METER
METER
L44339010End plate, GBD(A)50050, pure white1 prt.
prt.
L4433ALUEnd plate, GBD(A)50050, alu colour1 prt.
prt.
L4369L 4369 Partition72 METER
METER

56 x 85, 1 partition

GBA5008519010 Instal trunk.-Base Alu 50085, pure white
GBA5008519010
Art No.  Description Pack qty. 
GBA5008519010Instal trunk.-Base Alu 50085, pure white12 METER
METER
GBA500851ALUInstal trunking-Base Alu 50085, anodised12 METER
METER
GBA4529010Lid Alu GBA, pure white24 METER
METER
GBA452ALULid Alu GBA, anodised24 METER
METER
L4369L 4369 Partition72 METER
METER
L4471ALUInt. corner, GBD(A)50085, alu colour1 prt.
prt.
L44719010Int. corner, GBD(A)50085, pure white1 prt.
prt.
L4472ALUExt. corner, GBD(A)50085, alu colour1 prt.
prt.
L44729010Ext. corner, GBD(A)50085, pure white1 prt.
prt.
L4478ALUFlat angle, GBD(A)50085, alu colour1 prt.
prt.
L44789010Flat angle, GBD(A)50085, pure white1 prt.
prt.
L4473ALUEnd plate, GBD(A)50085, alu colour1 prt.
prt.
L44739010End plate, GBD(A)50085, pure white1 prt.
prt.
L4467VERZCoupler set, GBA50085/50131/50161, steel1 SET
SET

56 x 134, 2 partitions

GBA5013119010 Instal trunking-Base Alu 50131PureWhite
GBA5013119010
Art No.  Description Pack qty. 
GBA5013119010Instal trunking-Base Alu 50131PureWhite12 METER
METER
GBA501311ALUInstal trunking-Base Alu 50131, anodised12 METER
METER
GBA452ALULid Alu GBA, anodised24 METER
METER
GBA4529010Lid Alu GBA, pure white24 METER
METER
L4369L 4369 Partition72 METER
METER
L4391ALUInt. corner, GBD(A)50131, alu colour1 prt.
prt.
L43919010Inside corner, GBD50131, pure white1 prt.
prt.
L4392ALUExt. corner, GBD(A)50131, alu colour1 prt.
prt.
L43929010Outside corner, GBD50131, pure white1 prt.
prt.
L4398ALUFlat angle, GBD(A)50131, alu colour1 prt.
prt.
L43989010Level corner on top, GBD50131, pure white1 prt.
prt.
L4393ALUEnd plate, GBD(A)50131, alu colour1 prt.
prt.
L43939010Endplate, GBD50131, pure white1 prt.
prt.
L4467VERZCoupler set, GBA50085/50131/50161, steel1 SET
SET

56 x 162, 3 partitions

GBA5016119010 Instal trunking-Base Alu 50161PureWhite
GBA5016119010
Art No.  Description Pack qty. 
GBA5016119010Instal trunking-Base Alu 50161PureWhite8 METER
METER
GBA501611ALUInstall. trunking-Base Alu 50161anodised8 METER
METER
GBA452ALULid Alu GBA, anodised24 METER
METER
GBA4529010Lid Alu GBA, pure white24 METER
METER
L4341ALUInt. corner, GBD(A)50161, alu colour1 prt.
prt.
L43419010Inside corner, GBD 50161, pure white1 prt.
prt.
L4342ALUExt. corner, GBD(A)50161, alu colour1 prt.
prt.
L43429010Outside corner, GBD 50161, pure white1 prt.
prt.
L4348ALUFlat angle, GBD(A)50161, alu colour1 prt.
prt.
L43489010low angle, GBD 50161, pure white1 prt.
prt.
L4343ALUEnd plate, GBD(A)50161, alu colour1 prt.
prt.
L43439010Endcap, GBD 50161, pure white1 prt.
prt.
L4467VERZCoupler set, GBA50085/50131/50161, steel1 SET
SET

Accessories

L4770 Frame for vertical mounting 45x45
L4770
Art No.  Description Pack qty. 
L4770Frame for vertical mounting 45x451 prt.
prt.
AFVISTC6023250 self-drill screws, polyamid1 SET
SET
L4187CHROL 4187 Earth Terminal10 prt.
prt.
L5802L 5802 Earthing set BRAN 701101 prt.
prt.
L4181GNGEL 4181 Earth Strap 150mm100 prt.
prt.
L4182GNGEL 4182 Earth Strap 300mm100 prt.
prt.
L4183GNGEL 4183 Earth Strap 600mm25 prt.
prt.
L4389Clip & Hidecut 45, pure white1 prt.
prt.

Surface mounting boxes for outlets

LPT02H 2 gang 45x45mm modular box RAL9010
LPT02H
Art No.  Description Pack qty. 
LPT02H2 gang 45x45mm modular box RAL90103 prt.
prt.
LPT04H4 gang 45x45mm modular box RAL90101 prt.
prt.
LPT06H6 gang 45x45mm modular box RAL90101 prt.
prt.
LPT08H8 gang 45x45mm modular box RAL90101 prt.
prt.
LPT20H2 gang 45x45 mm extension kit LPT1 prt.
prt.
LPT21D2 [] DIN device kit for LPT box1 prt.
prt.
LPT23Adaptor ATA20500 vertic. profil / LPT1 prt.
prt.
LPT24Adaptor ATA20500 horizon. profil / LPT1 prt.
prt.
LPT25230V Light indicator for LPT box10 prt.
prt.
All data is subject to errors and technical modifications.