Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

systo black - control - switch - communication

Switch 10 AX - 250V

WS001N Systo 2M 2W switch,  black
WS001N
Art No.  Description Pack qty. 
WS001NSysto 2M 2W switch, black10 prt.
prt.

Push button 10A - 250V

No picture available
Art No.  Description Pack qty. 
WS022NSysto 2M PB 1O+1F, black10 prt.
prt.

Sockets 16A - 250V

WS100N Systo Socket 2P+T 16A screwless,  black
WS100N
Art No.  Description Pack qty. 
WS100NSysto Socket 2P+T 16A screwless, black10 prt.
prt.
WS105Systo Socket 2P+T /detrompage screwless10 prt.
prt.
WS121NSysto Socket 2P+T 16A for trunking Black20 prt.
prt.
WS122NSysto 2-g socket 2P+T screwless Black10 prt.
prt.
WS123NSysto 3-g socket 2P+T screwless Black10 prt.
prt.
WS132Systo Double socket w. detrompage10 prt.
prt.
WS133Systo Triple socket w. detrompage10 prt.
prt.

Cable outlet

WS155N Systo Cable outlet,  black
WS155N
Art No.  Description Pack qty. 
WS155NSysto Cable outlet, black10 prt.
prt.

Accessories

WS688N Systo 1M Blank plate,  black
WS688N
Art No.  Description Pack qty. 
WS688NSysto 1M Blank plate, black10 prt.
prt.
WS689NSysto 2M Blank plate, black10 prt.
prt.
WS120Systo Accessory of junction10 prt.
prt.
WS130Systo Cable clamp for multi sockets10 prt.
prt.

Sockets RJ45

WS213N Systo 1M RJ45 Cat.5e FTP,  black
WS213N
Art No.  Description Pack qty. 
WS213NSysto 1M RJ45 Cat.5e FTP, black10 prt.
prt.
WS219NSysto 1M RJ45 Cat.6 UTP, black10 prt.
prt.
WS222NSysto 1M RJ45 Cat.6 FTP, black10 prt.
prt.
WS225NSysto 1M RJ45 Cat.6 STP, black10 prt.
prt.
WS214NSysto 2M RJ45 Cat.5e FTP, black10 prt.
prt.
WS220NSysto 2M RJ45 Cat.6 UTP, black10 prt.
prt.
WS223NSysto 2M RJ45 Cat.6 FTP, black10 prt.
prt.
WS226NSysto 2M RJ45 Cat.6 STP, black1 prt.
prt.
WS228Nsysto 2M RJ45 Cat.6a, black10 prt.
prt.
All data is subject to errors and technical modifications.