Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

M2026

M2026 partition LF H60

M2026
M2026 partition LF H60
Product Drawing 65 x 210, 2 partitions Divider PVC

partition LF H60

Art No.:M2026
METER
EAN No.:

4012740875318

Pack qty.:50 METER
Technical Characteristics
Fixing mode:Clipped
Module:1 Gang
Product compatibility:LF (150, 190, 230)
Colour:colourless
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking height:60 mm
Product type as headline for cataloque:Divider
European directive RoHs:voluntary compliance
Halogen free:no
Range name:tehalit LF, tehalit LFE
  • M2026
    M2026 partition LF H60
    M2026
  • M2026
    Product Drawing 65 x 210, 2 partitions Divider PVC
  • M2026 partition LF H60
  • Product Drawing 65 x 210, 2 partitions Divider PVC
All data is subject to errors and technical modifications.