Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BRP652106D9010

BRP652106D9010 End cap,  BRP 65210D,  pure white

BRP652106D9010

End cap, BRP 65210D, pure white

Art No.:BRP652106D9010
prt.
EAN No.:

4012740221986

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screwed
Product compatibility:BRAN,BRHN
Trunking coupling:without coupler
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:Painted
Trunking height:70 mm
Trunking width:170 mm
Product type as headline for cataloque:Endcap
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-30 … 90 °C
Range name:tehalit BRP
  • BRP652106D9010
    BRP652106D9010 End cap,  BRP 65210D,  pure white
    BRP652106D9010
  • BRP652106D9010 End cap,  BRP 65210D,  pure white
All data is subject to errors and technical modifications.