Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BRP652103DH9010

BRP652103DH9010 External corner,  BRP/BRAP65210, pure white

BRP652103DH9010

External corner, BRP/BRAP65210, pure white

Art No.:BRP652103DH9010
prt.
EAN No.:

4012740222112

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Product compatibility:BRP/BRAP
Trunking coupling:without coupler
Lid mounting:External
Lid with softlip:-
Number of lids mountable:2
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Length:120 mm
Trunking height:68 mm
Trunking width:210 mm
Angle range:85/95 °
Accessory configuration:Moulded
Cable fixing clips included:no
Product type as headline for cataloque:External corner
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-30 … 90 °C
Range name:tehalit BRP
  • BRP652103DH9010
    BRP652103DH9010 External corner,  BRP/BRAP65210, pure white
    BRP652103DH9010
  • BRP652103DH9010 External corner,  BRP/BRAP65210, pure white
All data is subject to errors and technical modifications.