Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BRP6517069010

BRP6517069010 End cap,  BRP 65170, pure white

BRP6517069010

End cap, BRP 65170, pure white

Art No.:BRP6517069010
prt.
EAN No.:

4012740213493

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Trunking coupling:without coupler
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Trunking height:65 mm
Trunking width:170 mm
Product type as headline for cataloque:Endcap
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5 … 65 °C
Range name:tehalit BRAP, tehalit BRP
  • BRP6517069010
    BRP6517069010 End cap,  BRP 65170, pure white
    BRP6517069010
  • BRP6517069010 End cap,  BRP 65170, pure white
All data is subject to errors and technical modifications.