Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BRP6517019010

BRP6517019010 Trunking base,  PVC, 65170, pure white

BRP6517019010
BRP6517019010 Trunking base,  PVC, 65170, pure white
Product Cross Section Complete 65 x 170, 1 partition Base PVC

Trunking base, PVC, 65170, pure white

Art No.:BRP6517019010
METER
EAN No.:

4012740213462

Pack qty.:8 METER
Technical Characteristics
Device installation compatible format:Standard 60mm, CEE, Ecoline, EIB
Trunking coupling:Couplers as separate reference
Maximum number of cables (Ø 11 mm, 50% fill):38/57
Lid mounting:Internal
Lid width:80 mm
Number of lids mountable:1
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking height:65 mm
Trunking width:170 mm
Internal/useful cross section:9000 mm²
Cable fixing clips included:no
Compartment quantity:1 to 2
Product type as headline for cataloque:Base
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5 … 65 °C
Range name:tehalit BRP
  • BRP6517019010
    BRP6517019010 Trunking base,  PVC, 65170, pure white
    BRP6517019010
  • BRP6517019010
    Product Cross Section Complete 65 x 170, 1 partition Base PVC
  • BRP6517019010 Trunking base,  PVC, 65170, pure white
  • Product Cross Section Complete 65 x 170, 1 partition Base PVC
All data is subject to errors and technical modifications.