Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BRP6510069010

BRP6510069010 End cap,  BRP 65100, pure white

BRP6510069010

End cap, BRP 65100, pure white

Art No.:BRP6510069010
prt.
EAN No.:

4012740221993

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Trunking coupling:without coupler
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:65 mm
Trunking width:100 mm
Product type as headline for cataloque:Endcap
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
Range name:tehalit BRAP, tehalit BRP
  • BRP6510069010
    BRP6510069010 End cap,  BRP 65100, pure white
    BRP6510069010
  • BRP6510069010 End cap,  BRP 65100, pure white
All data is subject to errors and technical modifications.