Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

tehalit.BRP/BRAP/BRS 60mm frames

Mounting boxes high voltage

G2850 Outlet box 1-g. Energy f-mount domestic
G2850
Art No.  Description Pack qty. 
G2850Outlet box 1-g. Energy f-mount domestic1 prt.
prt.
G2860Outlet box 2-g. Energy f-mount domestic1 prt.
prt.

Mounting boxes low voltage

G2870 Outlet box 1-g. Data f-mount domestic
G2870
Art No.  Description Pack qty. 
G2870Outlet box 1-g. Data f-mount domestic1 prt.
prt.

Finishing frame

G35609010 Frame for devices >80, halogen-free,
G35609010
Art No.  Description Pack qty. 
G35609010Frame for devices >80, halogen-free, 1 prt.
prt.
G3560LANFrame for devices >80, halogen-free, 1 prt.
prt.

CEE outlet box

G2745 Outlet box CEE 32A front-mounted
G2745
Art No.  Description Pack qty. 
G2745Outlet box CEE 32A front-mounted1 prt.
prt.
G33749010frontplate kit outlet box CEE, pw1 prt.
prt.
G3374LANfrontplate kit outlet box CEE, pa1 prt.
prt.

ecoline

G35009010 Frontplate modular socket outlet 2-gang
G35009010
Art No.  Description Pack qty. 
G399990102-gang socket outlet box, BRSN, version F10 prt.
prt.
G3999ROT2-gang socket outlet box, BRSN, version F10 prt.
prt.
G35009010Frontplate modular socket outlet 2-gang1 prt.
prt.
G3501LANFrontplate, halogen-free, nat.anod.1 prt.
prt.
G35519010Frontplate modular intermediate, 10 prt.
prt.
G3561LANFrontplate modular halogen-free, 10 prt.
prt.
G4703Input connector, 3 poles25 prt.
prt.
G4713Output connector, 3 poles25 prt.
prt.
G2870Outlet box 1-g. Data f-mount domestic1 prt.
prt.
G3155Data socket 2g, cat6 UTP, 8/8 pin1 prt.
prt.
G32249010Frontplate 2 x RJ45, 80mm, pure white1 prt.
prt.
G3234LANFrontplate 2 x RJ45, 80mm, hfr, paint. alu1 prt.
prt.
G4733Supply cable, 3 poles, 300 mm10 prt.
prt.
G4743connection line Wago 3x2,5² L=0,45mm10 prt.
prt.
G4753connection line Wago 3x2,5² L=0,75m5 prt.
prt.
G4796Connecting line Wago 3x2,5 ² L=1,5m20 prt.
prt.
G4797Connecting line Wago 3x2,5 ² L=2,5m10 prt.
prt.
G4798connection line Wago 3x2,5² L=4,5m10 prt.
prt.
G35007035Frontplate modular socket outlet 2gang1 prt.
prt.
G35517035Frontplate modular intermediate10 prt.
prt.
All data is subject to errors and technical modifications.