Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

GT4539011

No picture available

Outlet box 3 pang 45x45x black

Art No.:GT4539011
prt.
EAN No.:

4012740213943

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Empty socket box:yes
Module:3 Gang
Device installation compatible format:45x45 mm
RAL colour:RAL 9011 - Graphite black
Colour:graphite black
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Assembly:juxtaposable
Protective film:No
Fitted with:empty
Overlaping:Yes
European directive RoHs:voluntary compliance
halogen free:yes
  • GT4539011
    No picture available
All data is subject to errors and technical modifications.