Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

GT4539010

GT4539010 Outlet box 3 pang 45x45x pure white

Similar image
(Picture shows GT453)

Outlet box 3 pang 45x45x pure white

Art No.:GT4539010
prt.
EAN No.:

4012740213912

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Empty socket box:yes
Module:3 Gang
Device installation compatible format:45x45 mm
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Assembly:juxtaposable
Protective film:No
Fitted with:empty
Overlaping:Yes
European directive RoHs:voluntary compliance
halogen free:yes
  • GT4539010
    GT4539010 Outlet box 3 pang 45x45x pure white
    Similar image
    (Picture shows GT453)
  • GT4539010 Outlet box 3 pang 45x45x pure white
All data is subject to errors and technical modifications.