Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

GT451ALU

GT451ALU Outlet box 1 pang 45x45x alu

GT451ALU

Outlet box 1 pang 45x45x alu

Art No.:GT451ALU
prt.
EAN No.:

4012740213950

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Empty socket box:yes
Module:1 Gang
Device installation compatible format:45x45 mm
Colour:aluminium
Material:PC-ABS
Material group:plastic
Type of surface treatment:Painted
Assembly:juxtaposable
Protective film:No
Fitted with:empty
Overlaping:Yes
European directive RoHs:voluntary compliance
halogen free:yes
  • GT451ALU
    GT451ALU Outlet box 1 pang 45x45x alu
    GT451ALU
  • GT451ALU Outlet box 1 pang 45x45x alu
All data is subject to errors and technical modifications.