Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

GT4519010

GT4519010 Outlet box 1 gang 45x45, pure white

GT4519010

Outlet box 1 gang 45x45, pure white

Art No.:GT4519010
prt.
EAN No.:

4012740213899

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Empty socket box:yes
Module:1 Gang
Device installation compatible format:45x45 mm
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Assembly:juxtaposable
Protective film:No
Fitted with:empty
Overlaping:Yes
European directive RoHs:voluntary compliance
halogen free:yes
  • GT4519010
    GT4519010 Outlet box 1 gang 45x45, pure white
    GT4519010
  • GT4519010 Outlet box 1 gang 45x45, pure white
All data is subject to errors and technical modifications.