Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

tehalit.BRP/BRAP/BRS 45mm frames

45mm frames

GT4519010 Outlet box 1 gang 45x45, pure white
GT4519010
Art No.  Description Pack qty. 
GT4519010Outlet box 1 gang 45x45, pure white1 prt.
prt.
GT4519011Outlet box 1 pang 45x45x black1 prt.
prt.
GT451ALUOutlet box 1 pang 45x45x alu1 prt.
prt.
GT4529010Outlet box 2 pang 45x45x pure white1 prt.
prt.
GT4529011Outlet box 2 pang 45x45x black1 prt.
prt.
GT452ALUDevice bearer outlet 2-fold 45x45 alumin1 prt.
prt.
GT4539010Outlet box 3 pang 45x45x pure white1 prt.
prt.
GT4539011Outlet box 3 pang 45x45x black1 prt.
prt.
GT453ALUOutlet box 3 pang 45x45x alu1 prt.
prt.

Insulation box

LFF79H 1 gang insulation box for LFF71H/N/S
LFF79H
Art No.  Description Pack qty. 
LFF79H1 gang insulation box for LFF71H/N/S10 prt.
prt.
All data is subject to errors and technical modifications.