Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

M66969010

M66969010 T-piece,  LFH 60151, pure white

M66969010
M66969010 T-piece,  LFH 60151, pure white
Product Drawing 60 x 150, 2 x 4 clips T-piece and derivation PC-ABS

T-piece, LFH 60151, pure white

Art No.:M66969010
prt.
EAN No.:

4012740860567

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Lid with softlip:-
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:150 mm
Measure a:250 mm
Accessory configuration:Moulded
Product type as headline for cataloque:T-piece and derivation
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-30 … 90 °C
  • M66969010
    M66969010 T-piece,  LFH 60151, pure white
    M66969010
  • M66969010
    Product Drawing 60 x 150, 2 x 4 clips T-piece and derivation PC-ABS
  • M66969010 T-piece,  LFH 60151, pure white
  • Product Drawing 60 x 150, 2 x 4 clips T-piece and derivation PC-ABS
All data is subject to errors and technical modifications.