Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

M6680

M6680 M 6680 Red Cable retainer

M6680
M6680 M 6680 Red Cable retainer
Product Drawing 60 x 100, 4 clips Cable retainer PC-ABS

M 6680 Red Cable retainer

Art No.:M6680
prt.
EAN No.:

4012740311618

Pack qty.:50 prt.
Technical Characteristics
Fixing mode:Clamping
Product compatibility:LFH
Colour:colourless
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:110 mm
Product type as headline for cataloque:Cable retainer
European directive RoHs:voluntary compliance
Halogen free:yes
  • M6680
    M6680 M 6680 Red Cable retainer
    M6680
  • M6680
    Product Drawing 60 x 100, 4 clips Cable retainer PC-ABS
  • M6680 M 6680 Red Cable retainer
  • Product Drawing 60 x 100, 4 clips Cable retainer PC-ABS
All data is subject to errors and technical modifications.