Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

M66759010

M66759010 flat corner LFH 60090, pure white

M66759010
M66759010 flat corner LFH 60090, pure white
Product Drawing 60 x 90, 4 clips PC-ABS

flat corner LFH 60090, pure white

Art No.:M66759010
prt.
EAN No.:

4012740860482

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Lid with softlip:-
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:90 mm
Measure a:120 mm
Angle range:90 °
Accessory configuration:Moulded
Halogen free:yes
Ambient temperature:-30 … 90 °C
  • M66759010
    M66759010 flat corner LFH 60090, pure white
    M66759010
  • M66759010
    Product Drawing 60 x 90, 4 clips PC-ABS
  • M66759010 flat corner LFH 60090, pure white
  • Product Drawing 60 x 90, 4 clips PC-ABS
All data is subject to errors and technical modifications.