Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

M66669010

M66669010 T-piece,  LFH 40060, pure white

M66669010
M66669010 T-piece,  LFH 40060, pure white
Product Drawing 40 x 57 with separator, 4 clips T-piece and derivation PC-ABS

T-piece, LFH 40060, pure white

Art No.:M66669010
prt.
EAN No.:

4012740860444

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Lid with softlip:-
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:40 mm
Trunking width:60 mm
Measure a:170 mm
Accessory configuration:Moulded
Product type as headline for cataloque:T-piece and derivation
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-30 … 90 °C
  • M66669010
    M66669010 T-piece,  LFH 40060, pure white
    M66669010
  • M66669010
    Product Drawing 40 x 57 with separator, 4 clips T-piece and derivation PC-ABS
  • M66669010 T-piece,  LFH 40060, pure white
  • Product Drawing 40 x 57 with separator, 4 clips T-piece and derivation PC-ABS
All data is subject to errors and technical modifications.