Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

M66619010

M66619010 internal corner LFH 40060, pure white

M66619010
M66619010 internal corner LFH 40060, pure white
Product Drawing 40 x 57, 4 clips Internal corner PC-ABS

internal corner LFH 40060, pure white

Art No.:M66619010
prt.
EAN No.:

4012740856454

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Trunking coupling:without coupler
Lid with softlip:-
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:40 mm
Trunking width:60 mm
Measure a:85 mm
Angle range:90 °
Accessory configuration:Moulded
Cable fixing clips included:yes
Product type as headline for cataloque:Internal corner
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-30 … 90 °C
  • M66619010
    M66619010 internal corner LFH 40060, pure white
    M66619010
  • M66619010
    Product Drawing 40 x 57, 4 clips Internal corner PC-ABS
  • M66619010 internal corner LFH 40060, pure white
  • Product Drawing 40 x 57, 4 clips Internal corner PC-ABS
All data is subject to errors and technical modifications.