Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

M6660

M6660 M 6660 Red Cable retainer

M6660
M6660 M 6660 Red Cable retainer
Product Drawing 60 x 150, 2 x 4 clips Cable retainer PC-ABS

M 6660 Red Cable retainer

Art No.:M6660
prt.
EAN No.:

4012740311502

Pack qty.:50 prt.
Technical Characteristics
Fixing mode:Clamping
Product compatibility:LFH
Colour:colourless
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:60 mm
Product type as headline for cataloque:Cable retainer
European directive RoHs:voluntary compliance
Halogen free:yes
  • M6660
    M6660 M 6660 Red Cable retainer
    M6660
  • M6660
    Product Drawing 60 x 150, 2 x 4 clips Cable retainer PC-ABS
  • M6660 M 6660 Red Cable retainer
  • Product Drawing 60 x 150, 2 x 4 clips Cable retainer PC-ABS
All data is subject to errors and technical modifications.