Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

M66559010

M66559010 flat corner LFH 30045, pure white

M66559010
M66559010 flat corner LFH 30045, pure white
Product Drawing 30 x 45 PC-ABS

flat corner LFH 30045, pure white

Art No.:M66559010
prt.
EAN No.:

4012740856447

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Lid with softlip:-
Colour:pure white
Material:PC-ABS
Type of surface treatment:untreated
Trunking height:30 mm
Trunking width:45 mm
Measure a:60 mm
Angle range:90 °
Accessory configuration:Moulded
Halogen free:yes
Ambient temperature:-30 … 90 °C
  • M66559010
    M66559010 flat corner LFH 30045, pure white
    M66559010
  • M66559010
    Product Drawing 30 x 45 PC-ABS
  • M66559010 flat corner LFH 30045, pure white
  • Product Drawing 30 x 45 PC-ABS
All data is subject to errors and technical modifications.